IESNA:LM-63-2002
[TEST]P1293789
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R50W2N902750DE010 E3D1H_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R50 optic, 4000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]822
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1310 1308 1302.2 1293.8 1282.4 1270.3 1257.2 1243.3 1230.2 1215.2
1198.3 1178.9 1156.6 1128.7 1098.6 1064.1 1027.5 992.1 955.9 924
895.6 868.3 837.3 801.6 759.8 708.5 652.8 590.8 529 462.3
388.9 320.2 257 229.4 201.6 154.6 114.3 83.8 62.4 53.9
46.7 36.3 28.7 16.2 9.3 5.2 2 0.9 0.6 0.6
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0
